Posts Tagged ‘Vanadium Labs’

MINI Robocontroller now available!

Tuesday, January 12th, 2010

Yet another great microcontroller from our friends over at Vanadium Labs; the MINI Robocontroller is now available for sale!

This is an extremely versatile Arduino-software compatible microcontroller that packs a lot of features in a very small footprint. It is also the board used for the target/scoring system in the Mech Warfare robotics competition. Read more below:

The MINI robocontroller is designed for small robots. It incorporates a powerful AVR microcontroller, XBEE wireless radio, dual motor drivers, and 3-pin servo-style headers for IO.

The board includes all circuitry needed to control a small differential drive robot. It can also easily control up to 4 servos.

See the user manual here.

RoboController Specifications

  • 16MHz AVR microcontroller (ATMEGA168).
  • 20 I/O, 6 of which can function as analog inputs
  • Servo style 3-pin headers (gnd, vcc, signal) on all 6 analog inputs, and 4 of the digital IO
  • Dual 1A motor drivers, with combined motor/encoder header.
  • XBEE radio sold separately. A typical setup will require 2 XBEE radios and an XBEE explorer to be able to wirelessly control your robot from your computer.
  • This board requires either an FTDI cable or ISP. We recommend the Sparkfun FTDI breakout.
  • 2.4”x2.4” with mounting holes in each corner.