Posts Tagged ‘USB Bus Board’

HUV Robotics Bioloid Accessories are back!

Monday, November 16th, 2009

Our good friend Jon Hylands has finally returned to producing his widely popular 3rd party Bioloid add-on & accessory boards, and they are now in stock and ready to ship! We have had a huge demand for these and many people were disappointed when production was stopped, but we and surely many others will be glad to have them back.

The Bioloid USB Bus Board provides a transparent and simple connection to the AX-12+ Bioloid Bus. This board allows your PC to communicate with Bioloid bus devices (AX-12, AX-S1, IMU, etc) using a USB cable (not included) at speeds of up to 1.0 Mbps.

This Bioloid I/O board gives your Bioloid robot the ability to connect to almost any analog (0-5 volt) sensor. It includes 6 analog inputs (10 bit resolution on each). It also includes four general digital I/O pins, and can drive one or two DC motors using either locked anti-phase or sign magnitude PWM.

This Bioloid Foot Pressure Sensor includes one board, four .2″ FSR pressure sensors designed to be attached to the Bioloid foot, and the wiring necessary to connect the sensors to the board.

Pressure sensors on the bottom of your biped’s feet will allow the robot to sense whether or not it is in balance if it is on a smooth flat surface.