Posts Tagged ‘Tilt’

Introducing the Desktop Robot Turret!

Tuesday, July 20th, 2010

We’re proud to introduce the first of many products on the horizon, the Desktop Robot Turret! This Pan & Tilt platform is based around the custom designed Arduino-Compatible MosquitIO microcontroller!

The Desktop Robot Turret is the perfect starting point for experimenters, roboticists, and hobbyists alike to get started in the exciting field of physical computing! This easy to build kit is based around the exclusive MosquitIO Pan & Tilt Microcontroller and includes everything needed to build a fully programmable, Arduino-compatible Pan & Tilt platform. Add webcams, lasers, airsoft guns, a variety of sensors to the available I/O, up to two small motors, and switch things on and off with the built-in solid-state relay! The MosquitIO can also be custom programmed using the Arduino IDE for autonomous behavior using sensory input, or a variety of other custom applications- your imagination is the limit!

We are also working with Roborealm for a fully supported module for the MosquitIO, but for those of you who can’t wait; We’ve created a preliminary colored object tracking demo using Roborealm. Stay tuned for a full-featured Roborealm Module as well as special packaged deals!