Posts Tagged ‘teensy’

New Products – 12/12/2014

Friday, December 12th, 2014

New items to get your motor running this holiday season!

Is the Arduino Uno’s hardware just not cutting it? Do you need a more powerful platform, but you’re not ready to move away from the Arduino IDE? Then the Teensy 3.1 is the perfect ARM based microcontroller for your next robot project. The Teensy 3.1 is a complete USB-based microcontroller development system and is as versatile as it is powerful. A custom Teensy installer and bridge application will easily allow you to write sketches for the Teensy and load them on to the Teensy. All programming is done via the USB port just like the Arduino – no special programmer is needed.


Have you ever wanted to hook up your robot to your iOS device? Now you can utilize Bluetooth 4.0 Low Energy (BLE) technology in your robot with the BLE Mini. The BLE Mini requires only a serial port for communication so it supports all major development platforms that have UART interface including ArduinoArbotiX-M Robocontroller,Geekduino, Raspberry Pi, etc. In addition, you are given access to all Ti’s CC2540 I/O pins and the ability to upload firmware via USB, making the BLE Mini an ideal development/protoyping board for your BLE project/accessory/Appcessory.

We have two new Dynamixel Pro robot actuators from Robotis, the DYNAMIXEL PRO L54-50-S500-R and the DYNAMIXEL PRO L54-30-S500-R. These new actuators have incredibly high power and precision, making them ideal for for everything from advanced robotics to industry applications. Using ROBOTIS’s frame system for the DYNAMIXEL PRO, you’ll be able to rapidly create a variety of different systems and robots. These new servos have position, speed, AND torque based commands.

Get your rover rolling with our new custom Robot DC Gearhead Motor & Wheel Starter Kit. Each kit comes with 2 motors and wheel sets as well as a pair of brackets to mount your motors to your robot. Each wheel is 90mm in diameter (including the rubber tire). The motors in this kit use Hall Effect Quadrature sensors to achieve an encoder output of 520 ticks/revolution, allowing you to control the motors very precisely. Each motor includes a 6-pin cable that breaks out motor inputs and the associated encoder I/O. Single wheel and hub sets are also available.

That’s all for now, thanks for checking it out. Stick around for more updates as products roll in.