Posts Tagged ‘Rubber’

Banebots Hub & Wheel System

Tuesday, April 21st, 2009

While most participating in the robotic educational and combat competitions know the Banebots name rather well, we wanted to make sure that other roboticists out there knew how awesome their line of wheels are.

Finding the right wheels for a robot is often a difficult ordeal. Matching wheel size to hubs and motor shafts can take a lot of searching, custom machining, trial and error. Banebots has solved the problem with their modular hub and wheel system. With hubs fitting motor shafts from 2mm up to 1/2 inch and wheel diameters from 1-3/8” to 4-7/8 people can mix and match to get the perfect fit for their needs. The Banebots line also offers 3 levels of rubber hardness for each wheel.