Posts Tagged ‘Robowinch’

Your Robot Ninja Can Now Rappel!

Thursday, May 13th, 2010

Does your Robot need to scale a high tower to save a Robot Princess? Need to raise the drawbridge to keep out unsightly suitors? The RoboWinch can help any lifting, lowering, winching, or dragging you need done up to 3lbs. Plus they come with an extra motor just in case you push this little guy to the limit!

The RoboWinch accepts a standard PWM signal for input, so you can use any of our servo controllers to operate it.  Man I wish I had one of these when I used to play with G.I. Joes. :)