Posts Tagged ‘Propeller’
Wednesday, April 8th, 2009
| We have more goodies in and cannot wait to share! We’re serious, it’s like Christmas morning each day we get new stuff in, just ask our extremely annoyed shipping/receiving department about it. New product shows up and our techs swarm in like vultures! |
| First up we have the Propeller Education Kit which is an absolute steal at $99.99. Included is everything you need to get started using Parallax’s very capable Propeller microcontroller technology. Why use a normal microcontroller when you can get 8 of them in a single chip? Included in the kit is a Propstick USB, a Propeller Fundamentals Lab/Project book, various components needed for said projects, and some neat interconnecting breadboards for rapid prototyping. |

|
| We’re also proud to introduce our new Mosquit-IO Pan/Tilt kit! The Mosquit-IO is a board we had custom designed specifically to answer the call of a low cost pan/tilt controller, bringing the price down $20 from our previous Pan/Tilt Kit. The Mosquit-IO can control two servos and a 6v DC motor, and is also available separately. A USB interface, simple command syntax, and provided .NET example code make this very easy to get up and running. |

|
| Drooling over the insane torque and features of the DX-117, RX-28, RX-64 Robot servos from Robotis? We are too, and we’re making it even easier to implement them into your next project by offering a High Quality Aluminum bracket system for these. Hinge brackets, side brackets, bearing hubs, and thrust bearings! Everything you need to get started in building the ultimate high torque robot! |

|
Tags: Brackets, DX-117, Mosquit-IO, Pan/Tilt, Parallax, Propeller, Robotis, RX-28, RX-64
Posted in Front Page News, New Kits / Products | No Comments »