Posts Tagged ‘Pan/Tilt’
Wednesday, April 8th, 2009
We have more goodies in and cannot wait to share! We’re serious, it’s like Christmas morning each day we get new stuff in, just ask our extremely annoyed shipping/receiving department about it. New product shows up and our techs swarm in like vultures! |
First up we have the Propeller Education Kit which is an absolute steal at $99.99. Included is everything you need to get started using Parallax’s very capable Propeller microcontroller technology. Why use a normal microcontroller when you can get 8 of them in a single chip? Included in the kit is a Propstick USB, a Propeller Fundamentals Lab/Project book, various components needed for said projects, and some neat interconnecting breadboards for rapid prototyping. |

|
We’re also proud to introduce our new Mosquit-IO Pan/Tilt kit! The Mosquit-IO is a board we had custom designed specifically to answer the call of a low cost pan/tilt controller, bringing the price down $20 from our previous Pan/Tilt Kit. The Mosquit-IO can control two servos and a 6v DC motor, and is also available separately. A USB interface, simple command syntax, and provided .NET example code make this very easy to get up and running. |

|
Drooling over the insane torque and features of the DX-117, RX-28, RX-64 Robot servos from Robotis? We are too, and we’re making it even easier to implement them into your next project by offering a High Quality Aluminum bracket system for these. Hinge brackets, side brackets, bearing hubs, and thrust bearings! Everything you need to get started in building the ultimate high torque robot! |

|
Tags: Brackets, DX-117, Mosquit-IO, Pan/Tilt, Parallax, Propeller, Robotis, RX-28, RX-64
Posted in Front Page News, New Kits / Products | No Comments »