Posts Tagged ‘Ollo Inventor Programmable Robot Kit’

New Robot Products

Thursday, August 4th, 2011
GS-12 2-Axis Gyro Sensor

GS-12 2-Axis Gyro Sensor


The GS-12 2-Axis Gyro Sensor from Robotis allows you to balance sensing to your Bioloid kits like the Bioloid Comprehensive Kit or other robot projects.

Dual VNH3SP30 Motor Driver Carrier MD03A

Dual VNH3SP30 Motor Driver Carrier MD03A

If you are looking to drive two high-power motors through one compact unit, these dual VNH3SP30 motor driver carriers are perfect for you. With these boards, it’s easy to get a medium-sized, differential drive robot running in no time.

Ollo Explorer Programmable Robot Kit

OLLO Explorer Programmable Robot Kit

The OLLO Explorer Programmable Robot Kit is an excellent starter kit for introducing kids to the exciting world of programmable robots! This is a reconfigurable robot construction kit for beginners ages 8 and up!

Ollo Inventor Programmable Robot Kit

OLLO Inventor Programmable Robot Kit

The OLLO Inventor Kit takes the OLLO Explorer kit up another level. With the added expansion kit kids can do even more.