Posts Tagged ‘arbotix’

arbotiX Robocontroller Now Available!

Tuesday, October 6th, 2009

We’re officially launching this much anticipated new Robocontroller today! Thanks to all of those who pre-ordered, your board should be on it’s way! Our initial stock of these is limited, so get em while they’re hot!


The arbotiX Robocontroller, an advanced 3rd party Bioloid controller, is now in stock and ready to be sold! It incorporates a powerful AVR microcontroller, XBEE wireless radio, dual motor drivers, and 3-pin servo-style headers for IO.

The arbotiX robocontroller is specifically designed to control robots built using the Bioloid System and AX-12+ servos, although it is also a very high-end solution for powerful rovers. It is not intended to be a drop-in replacement for a CM-5, rather it is intended as a high level development tool for building more sophisticated robots.

For full information and product manual, check the manufacturer’s page.

arbotiX Robocontroller Specifications

  • 16MHz AVR microcontroller (ATMEGA644p).
  • 2 serial ports, 1 dedicated to Bioloid servo controller, the other to the XBEE radio
  • 3 Bioloid AX-12+ style ports onboard, plug your AX-12+ Servos directly in!
  • 32 I/O, 8 of which can function as analog inputs
  • Servo style 3-pin headers (gnd, vcc, signal) on all 8 analog inputs, and 8 of the digital IO

We have also put together the arbotiX Robocontroller Starter Kit that includes everything you need to get started, including a pair of Xbee radios, an Xbee USB Explorer, and a USB AVR Programmer!