Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Via’s incredible shrinking mobo line spawns “pico-ITX”

January 29th, 2007 by matt
via_epiapx
via_epiapx

The line between PCs and Microcontrollers continues to blur with the latest board from Via.

Via is readying a media-oriented motherboard in what could be the next popular size for small form-factor PCs: Pico-ITX. The “Epia PX” board measures 3.9 x 2.8 inches and features a 1GHz C7 processor, along with rich audio/video I/O, albeit mostly on pin headers.

Via debuted the Epia PX boards at the Lunch@Piero’s event associated with the Consumer Electronics Show in Las Vegas earlier this month. The demonstration showed pico-ITX-based systems ably running Windows XP and Vista, according to reports. The new pico-ITX form-factor will reportedly measure 3.9 x 2.8 inches (10 x 7.2 cm)

Read more at linuxdevices.com 

Share and Enjoy: These icons link to social bookmarking sites where readers can share and discover new web pages.
  • Digg
  • del.icio.us
  • Netvouz
  • DZone
  • ThisNext
  • MisterWong
  • Wists
  • Google
  • Live
  • NewsVine
  • Reddit
  • Slashdot
  • SphereIt
  • StumbleUpon

Leave a Reply