Archive for June 18th, 2014

Full line of DYNAMIXEL Pro servos are now available

Wednesday, June 18th, 2014

The full line of 2014 DYNAMIXEL Pro servos and accessories by ROBOTIS are now available for order from Trossen Robotics. These new servos take precision to a whole new level, with resolution up to 501,900 steps/rev while spinning at up to 30 RPM and putting out 44 Nm of torque! Prices start at $590 and go up to $2,790. Get ready for professional grade precision and durability; compactly packaged to meet your most challenging design requirements.

The nine different models are divided into two basic footprints (42 mm2 & 54 mm2) and three performance series (L, M, & H) to meet all of your requirements. Combine them with the ROBOTIS frame system and accessories to upgrade your designs from hobby to professional-grade.

L-Series Servos M-Series Servos H-Series Servos Frames, Adapters, & Idlers

Not sure where to start? Check out the DYNAMIXEL PRO M42-10-S260-R servo for a fantastic combination of performance (263,168 steps/rev, 1.5 Nm of torque, and 28 RPM)  and compact size 42 x 42 x 84 mm. Full specs, dimensions, documentation, and 3D models for each servo can be found on the individual product pages.