The ArbotiX-M is here!


The next generation of the ArbotiX Robocontroller is here! The ArbotiX-M uses the same ATmega 644p processor, but has a variety of features that make it even easier to build robots with:

  • -A smaller footprint(61mm X 61mm)
  • -10 more general purpose I/O pins
  • -Barrel Jack for DC Power
  • -Separate Power Bus for 4 PWM Digital outputs for Hobby Servos
  • -Improved 5v Regulator
  • -Still compatible with ArbotiX Robocontroller code
  • -Price Dropped to $39.95

Pick up one of these new boards by itself, in the ArbotiX Starter kit, or in any of our InterbotiX Labs Robot Kits. For more information on the ArbotiX-M check out our Documentation Page

Leave a Reply