DYNAMIXEL Pros are here!

The wait is over, ROBOTIS has finally released the first two of their DYNAMIXEL PRO Line! The L54-60-S300-R and the H54-100-S500-R are ready for pre-order. The DYNAMIXEL PRO line of Robot Actuators is ROBOTIS’s new solution for full-scale robots. These new actuators have incredibly high power and precision, making them ideal for for everything from advanced robotics to industry applications.

These two models use the RS-485 communication protocol and are compatible right out of the gate with the USB2DYNAMIXEL. In the future we can look forward to 7 more DYNAMIXEL PRO models, communication protocols, a robust set of frames, and more gear-box options like right-angle and belt. Check out our DYNAMIXEL PRO page for more information.

The DYNAMIXEL PRO line are built to order and there is an 8-10 week lead time on both of these models. For more information about pricing and availability call us at 877-898-1005 or e-mail us.

Tags: , ,

Leave a Reply