Archive for July 8th, 2013

DYNAMIXEL Pros are here!

Monday, July 8th, 2013

The wait is over, ROBOTIS has finally released the first two of their DYNAMIXEL PRO Line! The L54-60-S300-R and the H54-100-S500-R are ready for pre-order. The DYNAMIXEL PRO line of Robot Actuators is ROBOTIS’s new solution for full-scale robots. These new actuators have incredibly high power and precision, making them ideal for for everything from advanced robotics to industry applications.

These two models use the RS-485 communication protocol and are compatible right out of the gate with the USB2DYNAMIXEL. In the future we can look forward to 7 more DYNAMIXEL PRO models, communication protocols, a robust set of frames, and more gear-box options like right-angle and belt. Check out our DYNAMIXEL PRO page for more information.

The DYNAMIXEL PRO line are built to order and there is an 8-10 week lead time on both of these models. For more information about pricing and availability call us at 877-898-1005 or e-mail us.