Archive for June 25th, 2013

RobotGeek Sensors and Boards Videos

Tuesday, June 25th, 2013

Not a huge deal, so no need to get hyper or anything. But we posted some new short videos on the Robot Geek Arduino-Compatible Sensors.

Some things that are cool about the Robot Geek Sensors are:

  • Simple normal 3 pin connectors! No fancy special cables needed to plug them in.
  • Standard hole patterns. Most of our sensors are on a 2 X 3cm pattern and anything that isn’t is still on a 1cm x 1cm grid. Logical right?
  • We go further! Need an LED board? You get a board with two connectors (horz & vert) and FIVE colors of LEDs. Not one soldered to the board. FIVE. We don’t know how you want to mount this thing or what color you may want. What if you change your mind too? Here, take five colors. Just don’t hurt us. Or yourself.
  • Cross compatible with all the other systems out there, Phidgets, Seeed Grove, Seeed Brick…

Loading the player…


Robot and research cameras are here

Tuesday, June 25th, 2013

We now offer a full line of research cameras from low cost entry level to high end research. There is a choice for every budget covering a vast spectrum of needs. Each camera also comes with mounting hardware so that you don’t have to spend time building custom mounting solutions yourself. You can check out the full line of Robotic Research Cameras here.

Of course, the cameras and mounts are all compatible with our line of Robotic Arms.

Below, Andrew talks about the cameras and their features.