Archive for June 5th, 2013

RK-1, a wifi Arduino mobile robot for iOS & Android devices

Wednesday, June 5th, 2013

Today’s Kickstarter shout out is for RK-1, an adorable wifi arduino bot to be controlled by smart phones and tablet devices.

From the project page:

The RK-1 is a fun mobile robot, that uses an ad hoc wifi connection, which is controlled using your iOS or Android device.

The control board on the robot is built on the Arduino hardware/software architecture, which is open source, and the controller software and hardware will also be available open source. The idea is to give the community the ability to make Arduino projects mobile. There is no end to what you can do- you can add sensors and actuators to this fun little device and control it remotely.

I have implemented a new and amazing way of controlling the robot using swipe gestures.

RK-1, a wifi Arduino mobile robot for iOS & Android devices