Our newest creation, the WidowX Robotic Arm is our smoothest, most powerful arm to date! The MX series actuators provide a full 360 degree freedom of movement in the base, ultra-high resolution of up to 0.088° , user-definable PID parameters, and extremely smooth interpolation. The hefty MX-64 shoulder servo gives the WidowX very strong lifting strength in a slim frame. If you are looking for medium lifting strength and desire smooth control, high accuracy and repeatability the WidowX is a great mid-level arm choice.
Learn more about the arm here, and stay tuned for videos of this arm in action!