Our new PhantomX Reactor Arm has some amazing features and specs, as shown in our new video. This arm uses the Arduino Compatible Arbotix Robocontroller to control its array of AX-12 Dynamixel servos. These servos allow the arm to lift 200 grams at 30cm, 400 grams at 20cm, and 600 grams at 10cm! With a 80cm Work area and a 300 degree reach, this arm is great for a variety of applications. And add an additional servo to give your arm wrist-rotation for even more flexibility.