As you may know, our Desktop RoboTurret is incredibly versatile and can perform a huge number of tasks. Latest on that list is : entertaining your pets! Just load up our Laser Dazer code onto the RoboTurret’s Arduino Compatible controller and you can turn your RoboTurret into an autonomous pet toy. The RoboTurret will fire up its built in laser, then pick random points to aim the laser at Your pet will be chasing the laser around in no time flat.
The code is ready to use out of the box, but we’ve also made it very easy to modify the variables that control the Laser Dazer’s behavior. You can change the speed, range and more on the RoboTurret to suit your pet’s personality. The Laser Dazer Code is available in the standard Desktop RoboTurret code download