Archive for August 8th, 2012

New RobotGeek Voltage Dividers are in the Store!

Wednesday, August 8th, 2012

RobotGeek Voltage Divider

Developed in-house, the RobotGeek Voltage Divider is a great little board that will make it easy to connect analog sensors up to our Arduino. Just about any analog sensor, like out Force, pressure, and flex sensors can be used with the Voltage Divider.

The three pin voltage divider can easily connect directly to the arduino, or attached to a breakout shield. Your sensor can connect to the voltage divider using the 2-pin male header, or the screw terminals. Finally, the built in potentiometer will let you adjust the circuit’s sensitivity.

Check out the product page for a wiring diagram and PCB files.