PhidgetSpatial 0/0/3 is a 3 axis Accelerometer which measures static and dynamic acceleration in 3 axes, up to 5g, and provides a high sampling speed of up to 1000 samples per second.
PhidgetSpatial 3/3/3, 9 Axis IMU (Inertial Measurement Unit) measures static and dynamic acceleration in 3 axes, up to 5g.; it also measures magnetic field in 3-axes up to ±4 Gauss and finally measures angular rotation in 3 axes, up to ±400° per second.
You have to use the right tool for the job Beavis. We now have American made JIS Philips head screwdrivers and Hex keys which are extremely tough and won’t strip or wear. Great news for those of you who have had to deal with the annoyance of cheap imports that barely make it through a single build. We also now stock Turbo Lock for a great low price of $9.95 per 10ml. Be a manly geek and git yourself sum new tools!
Syndicate
Subscribe to this site's RSS feed.