Archive for April 6th, 2010

RX-Bridge Enables DX/RX/EX Series Dynamixels on ArbotiX

Tuesday, April 6th, 2010

ArbotiX RX Bridge

Now available!

The ArbotiX RX-Bridge expands the capabilities of the ArbotiX Robotcontroller by enabling the use of DX-117, RX-28, RX-64, and EX-106+ Dynamixel Servos. This add-on board converts your existing ArbotiX Robocontroller TTL serial ports into an RS-485 serial protocol compliant port.

The RX-Bridge answers the call for a high end, fully programmable controller for the higher end range of Dynamixels at a much lower pricepoint than other less-capable controllers on the market.