Introducing the newest addition to the ArbotiX Robocontroller line from Vanadium Labs!
The ArbotiX Commander is an Arduino Software compatible, open-source XBEE-wireless hand-held controller built specifically for controlling ArbotiX/NUKE powered walking robots (but it can be used to control just about any Arduino powered robot). This gamepad style controller comes ready to be setup with the ArbotiX Robocontroller. The ArbotiX Commander was meant to be hacked, modified, upgraded, and otherwise tinkered with. Add additional sensors, customize it with your own handle grips, or rewrite the firmware sketch in any way you see fit!