MINI Robocontroller now available!

Yet another great microcontroller from our friends over at Vanadium Labs; the MINI Robocontroller is now available for sale!

This is an extremely versatile Arduino-software compatible microcontroller that packs a lot of features in a very small footprint. It is also the board used for the target/scoring system in the Mech Warfare robotics competition. Read more below:

The MINI robocontroller is designed for small robots. It incorporates a powerful AVR microcontroller, XBEE wireless radio, dual motor drivers, and 3-pin servo-style headers for IO.

The board includes all circuitry needed to control a small differential drive robot. It can also easily control up to 4 servos.

See the user manual here.

RoboController Specifications

  • 16MHz AVR microcontroller (ATMEGA168).
  • 20 I/O, 6 of which can function as analog inputs
  • Servo style 3-pin headers (gnd, vcc, signal) on all 6 analog inputs, and 4 of the digital IO
  • Dual 1A motor drivers, with combined motor/encoder header.
  • XBEE radio sold separately. A typical setup will require 2 XBEE radios and an XBEE explorer to be able to wirelessly control your robot from your computer.
  • This board requires either an FTDI cable or ISP. We recommend the Sparkfun FTDI breakout.
  • 2.4”x2.4” with mounting holes in each corner.

Share and Enjoy:
  • TwitThis
  • Facebook
  • Digg
  • MySpace
  • Google
  • E-mail this story to a friend!
  • LinkedIn
  • StumbleUpon
  • Technorati

Tags: , , , ,

One Response to “MINI Robocontroller now available!”

  1. Stephen says:

    If you need to test or center your servos this is a good tool for doing that:
    http://microdiy.com/index.php?/no-microcontroller/servo-motor-gadget.html

Leave a Reply