Fancy New Parallax Drive Module Kit

Parallax Motor Mount and Wheel Kit with Position Controller

 
Click thumbnails to see high-res versions.

Anybody can slap together some motors and wheels, bolt a mounting block on there, and call it a drive module.  However, it takes a company like Parallax to do it properly.  These things are beautiful, really.  They’re not meant for junkbotters who want to build everything on the cheap.  You’re looking at the Mercedes Benz of drive modules.  The drive modules incorporate motors, pneumatic tires, custom-machined hardware, and a smart encoder board.  The encoder on its own is pretty ingenious.  It can be used to track the motion of the wheels, reporting speed and position back to the robot’s brain; AND it can be used as a bridge between your robot’s brain and your motor controller, actively controlling the power going to the motors to ensure that they’re doing precisely what you commanded them to do.  Cool stuff.

 

For more details, specs, manuals, etc; head on over to our Parallax Motor Mount and Wheel Kit with Position Controller product page.

Share and Enjoy:
  • TwitThis
  • Facebook
  • Digg
  • MySpace
  • Google
  • E-mail this story to a friend!
  • LinkedIn
  • StumbleUpon
  • Technorati

Leave a Reply