Arduino Nano: compact, powerful, and in stock.

Arduino Nano. Same great taste, half the calories.

The Arduino Nano is the newest incarnation of everybody's favorite little blue development board. Designed in response to the popularity of other miniature Arduino development boards, Nano is the smallest fully functional Arduino with a built-in USB port! This little beast can be powered through the USB port's 5V line, or by an external 7-12V power supply. Its small footprint and 1/10" pin spacing make it ideal for breadboarding. Just like its predecessors, it uses an Atmel ATmega168 microcontroller, and is programmed using the Wiring language. For more info on programming for Arduino, or for more general Arduino info, check out Arduino.cc.

Buy your Arduino Nano from us so we can feed our starving families!

Share and Enjoy:
  • Digg
  • del.icio.us
  • description
  • ThisNext
  • Google
  • Live
  • NewsVine
  • Reddit
  • Slashdot
  • SphereIt
  • StumbleUpon
  • Facebook
  • LinkedIn
  • MySpace
  • TwitThis
  • Yahoo! Buzz

Tags:

Leave a Reply