pcProx: Plug-and-Play RFID Solution

Do you need a simple and versatile RFID solution?  If so, you should check out the pcProx USB RFID reader module from RF IDeas.  Requiring no programming and no software, it's the quickest way to implement the security and convenience of RFID technology into your project.  It acts as a "keyboard wedge," inserting an RFID tag's unique serial number into any selected text field automatically when a tag is swiped near the reader.

Instead of typing in a password, you can use the pcProx reader to log into your computer.  Use it to streamline data entry and inventory tracking.  It also works great as a drop-in replacement for many barcode scanners.  Using the intuitive configuration utility, you can also format the output; omitting digits from the tag ID or adding characters such as Tab and Enter.

Check out the pcProx RFID reader module in our store for more information!

We also offer this reader in a kit, which includes an assortment of 125kHz (EM4102) RFID tags.  If you're not sure which tag will be best for your application, why not get the kit and test them all out?

 

Share and Enjoy:
  • Digg
  • del.icio.us
  • description
  • ThisNext
  • Google
  • Live
  • NewsVine
  • Reddit
  • Slashdot
  • SphereIt
  • StumbleUpon
  • Facebook
  • LinkedIn
  • MySpace
  • TwitThis
  • Yahoo! Buzz

Leave a Reply