Using the HRP-2 Promet Humanoid, Japanese researchers, Shin’ichiro Nakaoka and fellow colleagues, have developed software that allows this 5ft (154cm) tall humanoid to imitate dance routines without falling on it’s a@# via video motion capture technology.

The HRP-2 “watches” a routine, then accurately reproduces it just minutes later. More details about it can be found in the International Journal of Robotics Research (please don’t ask us where:) ).
Dr Nakaoka said: “The result that the robot stably imitated human dance motions including dynamic-style step while keeping the original motion rhythm is a novel achievement for biped humanoid robots.�
Click here to check out the video.
Read the full article at the Telegraph.co.uk
Thanks to rep001 in the Robosavvy forums for the heads up:)