March 6, 2007: Logic Supply, a leader in providing Mini-ITX and small form factor systems and solutions, announces the addition of AOpen’s Digital Engine, MiniPC and Mini-ITX mainboard product line. AOpen also has selected Logic Supply to be an authorized System Integrator for their embedded and MiniPC products.
The AOpen Digital Engine DE945 is a rugged, high performance Intel-based system in a 6.5� x 6.3� x 1.89� footprint that weighs less than 3 lbs. The AOpen MiniPC MP945 line offers Intel-based desktop products with a similar footprint and features an enclosure that balances ergonomics, size, and function. Both systems include the Intel 945GM chipset, one Mini PCI slot, DVDRW as well as extensive I/O that includes: DVI, S-Video, Gb LAN, USB, HD audio, firewire and more. The systems have the ability to add up to 2Gb of memory, a notebook hard drive or flash disk.

Visit Logic Supply to find awesome miniPC solutions for your robotics projects !
Syndicate
Subscribe to this site's RSS feed.