Draganflyer Gyro Stabilized RC Helicopter

Draganflyer

Anyone looking into building serious flying robots should take a look at the Draganflyer line from Draganfly Innovations. These are some high quality flyers for very decent prices. Info about the Draganflyer from their website:

Draganflyer SAVS Stabilized Aerial Video System Gyro Stabilized RC Helicopter

The Draganflyer r/c helicopter just got better; with the new Draganflyer Stabilized Aerial Video System (SAVS) it has never been easier or more economical to create superior, professional quality, aerial video. The SAVS takes up the slack where full size aircraft fall short, low level and close up video. For everything from real estate to surveillance or music videos the SAVS will excel with its high resolution CCD wireless video camera and anti-vibration mounting system. The complete Draganflyer SAVS comes pre-assembled with a wireless video camera system, transmitter, batteries and charger all packaged in two compact, custom built hard-shell cases. Built on the tested and proven Draganflyer V Ti platform and equipped with a high resolution CCD video camera and numerous state of the art features the Draganflyer SAVS is one of the most high-tech aerial video system in the world.

Link with videos after the jump

check out their entire helicopter line here 

Share and Enjoy:
  • Digg
  • del.icio.us
  • description
  • ThisNext
  • Google
  • Live
  • NewsVine
  • Reddit
  • Slashdot
  • SphereIt
  • StumbleUpon
  • Facebook
  • LinkedIn
  • MySpace
  • TwitThis
  • Yahoo! Buzz

Leave a Reply